IRS9100C
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsConsumer grade, Single-junction VCSEL or LED driver
-
Green ProductYes
-
Laser peak current6 A
-
Laser voltage max max3.6 V
-
Modulation frequency max150 MHz
-
Rise Time max1 ns
|
OPN
|
IRS9100CXTSA1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 6000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 6000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Driver IC for fast switching laser diodes or LED
- Laser (typ. VCSEL) current up to 6 ampere (peak)
- Fast rise and fall times < 0,8 ns
- Low switch on-resistance < 60 mΩ
- Built-in fail safe functionLVDS input monitor
- Thermal shut-down
- Low supply voltage
Benefits
- Driver IC for fast switching laser diodes or LED
- Laser (typ. VCSEL) current up to 6 ampere (peak)
- Fast rise and fall times < 0,8 ns
- Low switch on-resistance < 60 mΩ
- Built-in fail safe functionLVDS input monitor
- Thermal shut-down
- Low supply voltage